IESNA:LM-63-2002
[TEST]P1199589
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-940-U-SLR
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6476
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
890.5 957.7 1029.8 1102.2 1157.7 1191.7 1212.4 1224 1236.8 1251.7
1270.8 1296.8 1331.8 1373.2 1423.4 1508 1635.8 1805.3 2014.6 2276.3
2619.4 3013.2 3432.5 3813.9 4044.4 3927.3 3693.1 3379.2 3002.1 2552.8
1984.3 1417.8 927.9 539.4 237.3 73.5 0
890.5 950.3 1013.5 1075.4 1123.9 1154.5 1173.6 1184.7 1196 1209.9
1229.9 1257.8 1294.1 1335.8 1387.7 1462.4 1569.4 1709.4 1885.2 2094.3
2345 2608.3 2841.8 3007.2 3048.6 2874.5 2628.1 2335 2015.1 1668.3
1270.8 889.4 573.1 331.7 149.2 48.9 0
890.5 943 997.3 1048.7 1090 1117.3 1134.8 1145.4 1155.1 1168.1
1189 1218.7 1256.4 1298.5 1351.9 1416.8 1502.9 1613.5 1755.9 1912.2
2070.5 2203.4 2251 2200.6 2052.7 1821.6 1563.2 1290.7 1028 783.9
557.3 361.1 218.2 124 61.1 24.3 0
890.5 935.1 981.1 1023.9 1057.3 1080.3 1094.6 1101.5 1106.9 1114.1
1127.2 1147.7 1174.3 1202 1233.6 1269 1313.9 1372.6 1449.9 1532.2
1608.7 1658.3 1647.3 1570.4 1427.2 1233.5 1035.9 842.4 663.3 507.1
368 249.4 160.7 98.8 52.8 21.9 0
890.5 927.3 964.9 999.2 1024.6 1043.3 1054.5 1057.7 1058.7 1060.1
1065.5 1076.7 1092.2 1105.5 1115.3 1121.1 1124.8 1131.7 1143.9 1152.3
1146.8 1113.1 1043.6 940.2 801.6 645.4 508.7 394.1 298.5 230.2
178.8 137.6 103.2 73.7 44.6 19.5 0
890.5 919.5 948.6 975.1 995.4 1008.7 1014.7 1011.5 1002.8 992.1
981.5 974.4 971.1 967 959.3 946 927.8 909 891.6 877.1
861.4 834.9 790.9 728.8 648.2 551.8 465 381.7 302 240.9
188.5 144.2 105.9 74.2 44.4 19.3 0
890.5 911.6 932.4 951 966.1 974.2 975 965.4 946.9 924.1
897.5 872.1 849.9 828.4 803.3 771 730.9 686.4 639.3 602
576.1 556.7 538.1 517.4 494.9 458.2 421.3 369.2 305.6 251.7
198.2 150.9 108.7 74.8 44.1 19.1 0
890.5 904.1 917.2 929.8 941 945.8 942.1 925.9 897.9 865
828.4 794.9 766.8 742.7 718.9 691 657.6 620.8 581.7 550.8
530.3 516.7 506.9 495.3 477.5 446.7 415.9 372.3 319.6 271.6
220.5 172.6 127 88.3 54 23.1 0
890.5 896.6 902 908.5 915.9 917.4 909.2 886.3 848.9 806
759.3 717.7 683.8 656.9 634.6 611 584.3 555.2 524.2 499.6
484.5 476.9 475.7 473.3 460.2 435.2 410.5 375.3 333.7 291.6
242.9 194.3 145.4 101.8 63.9 27.2 0
890.5 889.3 887.6 889 891.7 892 881.1 853.3 810.4 762.2
714.4 676.8 649.4 629.3 611.5 590.8 566 538.4 507.1 477.5
455.5 443.5 444.7 445.9 442.2 433 410.7 374.5 333.7 294.9
258.3 219.7 175.8 127.8 83.2 35.2 0
890.5 881.2 873.4 870.6 872 873.7 866.4 844.2 808 766.9
727 692.1 661.5 634.6 609.3 582.7 553.6 522.7 491.9 464.5
440.3 422.3 412.7 407 401.6 395.3 382 358.4 328.4 295
257 219 175.7 129.2 85.1 37.6 0
890.5 874.7 861.1 854.1 854.6 859.5 859.6 846.7 819.6 784.1
746.8 711.3 676.7 643.6 611.7 580 547.4 514.4 483.9 457.8
434.4 416.4 403.4 393.4 384.1 373.4 358.7 339 314.6 285.5
249.8 213.2 170.8 126.8 82.5 36.6 0
890.5 868.1 848.6 837.7 837.3 845.3 852.8 849.2 831.2 801.3
766.6 730.4 691.9 652.6 614.2 577.2 541.2 506.2 475.9 451.1
428.4 410.6 394.2 379.9 366.5 351.5 335.4 319.6 300.8 276
242.4 207.4 165.9 124.5 80 35.5 0
890.5 862.2 838.3 824 823.6 836.2 854.1 864.1 857.1 830.8
793.2 752.2 710 667.1 625.3 585.2 546.9 510.9 479.8 454.8
434.2 419.2 406.4 393.1 378.1 358.8 338.2 318.7 297.7 271.5
238.1 203 162.2 121.9 77.1 35 0
890.5 856.3 827.9 810.4 809.9 827.2 855.3 879 883 860.4
819.8 774 728.1 681.5 636.3 593 552.6 515.6 483.8 458.4
440 427.8 418.7 406.3 389.6 366.1 341 317.8 294.6 267
233.8 198.6 158.6 119.3 74.2 34.4 0
890.5 851.2 818.7 798.9 797.5 817.4 852.8 886.9 899.6 881.9
841 791.1 742.2 695.1 649.7 606.4 565.5 527.8 495.4 469.8
450.7 437.7 429.3 418.7 403.9 382.8 358.9 334.3 309.1 278.5
242.3 205.5 164.3 118.8 71.7 34.3 0
890.5 846 809.6 787.3 785.1 807.7 850.3 894.8 916.1 903.5
862.2 808.1 756.4 708.6 663.1 619.8 578.5 540.1 507 481.1
461.4 447.5 439.9 431.2 418.2 399.5 376.7 350.8 323.6 289.8
250.7 212.4 170 118.3 69.2 34.2 0
890.5 840.8 801.3 777.1 773.6 795.9 840 886.5 912.3 905.8
870.1 816.9 763.6 716.6 672.7 631.6 592.1 554.8 522.3 496.2
474.8 460 450.9 442 429.2 411.3 388 361.5 332.8 298.2
258.3 218.9 175.5 116.4 63.9 30.2 0
890.5 835.7 792.9 767 762.2 784.1 829.7 878.2 908.4 908.1
878 825.8 770.7 724.6 682.2 643.4 605.7 569.5 537.5 511.2
488.3 472.6 461.8 452.9 440.3 423 399.3 372.1 342.1 306.5
265.9 225.4 180.9 114.5 58.6 26.1 0
890.5 831.7 786.6 759.4 753.1 772.4 813.1 856.3 883.4 884.2
858.4 811.8 760.1 714.8 675.3 640.2 606.5 573.4 543.2 517.7
496.6 482.5 472.3 463.5 450.9 432.7 407.8 379.5 348.7 313
271.8 231.6 185.7 124.6 68.1 30.1 0
890.5 827.6 780.1 751.8 744 760.8 796.6 834.4 858.4 860.3
838.8 797.8 749.4 705 668.3 637 607.2 577.3 548.8 524.2
505 492.3 482.8 474 461.5 442.5 416.4 386.9 355.4 319.6
277.7 237.8 190.4 134.7 77.6 34.1 0
890.5 824.4 775.7 746.4 738 753.1 784.9 817.2 837.3 838.5
819.5 782.8 738.7 696.4 660.4 629.7 601 572.1 544.1 520.9
504.8 494.1 485.2 476.5 464.2 445.1 419.1 389.5 357.9 322.6
280.9 240.8 194.3 141.3 85.8 37.4 0
890.5 821.1 771.2 741.1 732 745.4 773.2 800 816.2 816.8
800.2 767.8 727.9 687.9 652.5 622.4 594.9 566.9 539.4 517.6
504.6 495.9 487.7 479 467 447.7 421.7 392.1 360.4 325.6
284 243.7 198.2 148 94 40.7 0
890.5 818.6 768 737.5 728.6 741.6 767.9 792 806 806.1
790.9 761.6 724.7 685.8 649.3 616.7 586.4 556.5 527.5 507
496.2 489 481.7 472.9 461 442.3 416.6 387.4 356.6 322.4
282.5 241.5 197.2 147.6 93.3 39.9 0
890.5 816.1 764.8 733.8 725.1 737.8 762.5 784.1 795.9 795.3
781.7 755.4 721.5 683.7 646.2 610.9 578.1 546.1 515.6 496.4
487.7 482.1 475.7 466.8 455.1 437 411.4 382.7 352.7 319.2
280.9 239.3 196.3 147.1 92.6 39 0
890.5 813.8 762.4 731.6 723.3 736.2 760.5 781.5 792.6 791.8
778.3 753.8 721.5 684 645.5 607.9 572.4 537.8 505.9 487.5
479.4 474.7 469.2 460.4 448.5 430 404.7 376.4 346.7 313.4
276.1 234.4 189.8 141.6 88.3 36.8 0
890.5 811.4 760 729.5 721.4 734.6 758.4 778.8 789.4 788.2
774.9 752.3 721.5 684.3 644.8 604.8 566.8 529.6 496.2 478.6
471.2 467.3 462.7 454 441.8 423 397.9 370.1 340.7 307.7
271.3 229.6 183.2 136.1 84 34.6 0
890.5 808.5 757.6 727.9 720.7 734.3 758.3 778.4 788.3 786.6
773 751.8 722 684.8 644.5 603.1 563.5 524.2 490 472.6
465.4 462 457.9 449 436.7 416.9 392.6 365.3 335.2 302.4
266.2 225.5 175.6 131.2 79.6 32.5 0
890.5 811.4 760 729.5 721.4 734.6 758.4 778.8 789.4 788.2
774.9 752.3 721.5 684.3 644.8 604.8 566.8 529.6 496.2 478.6
471.2 467.3 462.7 454 441.8 423 397.9 370.1 340.7 307.7
271.3 229.6 183.2 136.1 84 34.6 0
890.5 813.8 762.4 731.6 723.3 736.2 760.5 781.5 792.6 791.8
778.3 753.8 721.5 684 645.5 607.9 572.4 537.8 505.9 487.5
479.4 474.7 469.2 460.4 448.5 430 404.7 376.4 346.7 313.4
276.1 234.4 189.8 141.6 88.3 36.8 0
890.5 816.1 764.8 733.8 725.1 737.8 762.5 784.1 795.9 795.3
781.7 755.4 721.5 683.7 646.2 610.9 578.1 546.1 515.6 496.4
487.7 482.1 475.7 466.8 455.1 437 411.4 382.7 352.7 319.2
280.9 239.3 196.3 147.1 92.6 39 0
890.5 818.6 768 737.5 728.6 741.6 767.9 792 806 806.1
790.9 761.6 724.7 685.8 649.3 616.7 586.4 556.5 527.5 507
496.2 489 481.7 472.9 461 442.3 416.6 387.4 356.6 322.4
282.5 241.5 197.2 147.6 93.3 39.9 0
890.5 821.1 771.2 741.1 732 745.4 773.2 800 816.2 816.8
800.2 767.8 727.9 687.9 652.5 622.4 594.9 566.9 539.4 517.6
504.6 495.9 487.7 479 467 447.7 421.7 392.1 360.4 325.6
284 243.7 198.2 148 94 40.7 0
890.5 824.4 775.7 746.4 738 753.1 784.9 817.2 837.3 838.5
819.5 782.8 738.7 696.4 660.4 629.7 601 572.1 544.1 520.9
504.8 494.1 485.2 476.5 464.2 445.1 419.1 389.5 357.9 322.6
280.9 240.8 194.3 141.3 85.8 37.4 0
890.5 827.6 780.1 751.8 744 760.8 796.6 834.4 858.4 860.3
838.8 797.8 749.4 705 668.3 637 607.2 577.3 548.8 524.2
505 492.3 482.8 474 461.5 442.5 416.4 386.9 355.4 319.6
277.7 237.8 190.4 134.7 77.6 34.1 0
890.5 831.7 786.6 759.4 753.1 772.4 813.1 856.3 883.4 884.2
858.4 811.8 760.1 714.8 675.3 640.2 606.5 573.4 543.2 517.7
496.6 482.5 472.3 463.5 450.9 432.7 407.8 379.5 348.7 313
271.8 231.6 185.7 124.6 68.1 30.1 0
890.5 835.7 792.9 767 762.2 784.1 829.7 878.2 908.4 908.1
878 825.8 770.7 724.6 682.2 643.4 605.7 569.5 537.5 511.2
488.3 472.6 461.8 452.9 440.3 423 399.3 372.1 342.1 306.5
265.9 225.4 180.9 114.5 58.6 26.1 0
890.5 840.8 801.3 777.1 773.6 795.9 840 886.5 912.3 905.8
870.1 816.9 763.6 716.6 672.7 631.6 592.1 554.8 522.3 496.2
474.8 460 450.9 442 429.2 411.3 388 361.5 332.8 298.2
258.3 218.9 175.5 116.4 63.9 30.2 0
890.5 846 809.6 787.3 785.1 807.7 850.3 894.8 916.1 903.5
862.2 808.1 756.4 708.6 663.1 619.8 578.5 540.1 507 481.1
461.4 447.5 439.9 431.2 418.2 399.5 376.7 350.8 323.6 289.8
250.7 212.4 170 118.3 69.2 34.2 0
890.5 851.2 818.7 798.9 797.5 817.4 852.8 886.9 899.6 881.9
841 791.1 742.2 695.1 649.7 606.4 565.5 527.8 495.4 469.8
450.7 437.7 429.3 418.7 403.9 382.8 358.9 334.3 309.1 278.5
242.3 205.5 164.3 118.8 71.7 34.3 0
890.5 856.3 827.9 810.4 809.9 827.2 855.3 879 883 860.4
819.8 774 728.1 681.5 636.3 593 552.6 515.6 483.8 458.4
440 427.8 418.7 406.3 389.6 366.1 341 317.8 294.6 267
233.8 198.6 158.6 119.3 74.2 34.4 0
890.5 862.2 838.3 824 823.6 836.2 854.1 864.1 857.1 830.8
793.2 752.2 710 667.1 625.3 585.2 546.9 510.9 479.8 454.8
434.2 419.2 406.4 393.1 378.1 358.8 338.2 318.7 297.7 271.5
238.1 203 162.2 121.9 77.1 35 0
890.5 868.1 848.6 837.7 837.3 845.3 852.8 849.2 831.2 801.3
766.6 730.4 691.9 652.6 614.2 577.2 541.2 506.2 475.9 451.1
428.4 410.6 394.2 379.9 366.5 351.5 335.4 319.6 300.8 276
242.4 207.4 165.9 124.5 80 35.5 0
890.5 874.7 861.1 854.1 854.6 859.5 859.6 846.7 819.6 784.1
746.8 711.3 676.7 643.6 611.7 580 547.4 514.4 483.9 457.8
434.4 416.4 403.4 393.4 384.1 373.4 358.7 339 314.6 285.5
249.8 213.2 170.8 126.8 82.5 36.6 0
890.5 881.2 873.4 870.6 872 873.7 866.4 844.2 808 766.9
727 692.1 661.5 634.6 609.3 582.7 553.6 522.7 491.9 464.5
440.3 422.3 412.7 407 401.6 395.3 382 358.4 328.4 295
257 219 175.7 129.2 85.1 37.6 0
890.5 889.3 887.6 889 891.7 892 881.1 853.3 810.4 762.2
714.4 676.8 649.4 629.3 611.5 590.8 566 538.4 507.1 477.5
455.5 443.5 444.7 445.9 442.2 433 410.7 374.5 333.7 294.9
258.3 219.7 175.8 127.8 83.2 35.2 0
890.5 896.6 902 908.5 915.9 917.4 909.2 886.3 848.9 806
759.3 717.7 683.8 656.9 634.6 611 584.3 555.2 524.2 499.6
484.5 476.9 475.7 473.3 460.2 435.2 410.5 375.3 333.7 291.6
242.9 194.3 145.4 101.8 63.9 27.2 0
890.5 904.1 917.2 929.8 941 945.8 942.1 925.9 897.9 865
828.4 794.9 766.8 742.7 718.9 691 657.6 620.8 581.7 550.8
530.3 516.7 506.9 495.3 477.5 446.7 415.9 372.3 319.6 271.6
220.5 172.6 127 88.3 54 23.1 0
890.5 911.6 932.4 951 966.1 974.2 975 965.4 946.9 924.1
897.5 872.1 849.9 828.4 803.3 771 730.9 686.4 639.3 602
576.1 556.7 538.1 517.4 494.9 458.2 421.3 369.2 305.6 251.7
198.2 150.9 108.7 74.8 44.1 19.1 0
890.5 919.5 948.6 975.1 995.4 1008.7 1014.7 1011.5 1002.8 992.1
981.5 974.4 971.1 967 959.3 946 927.8 909 891.6 877.1
861.4 834.9 790.9 728.8 648.2 551.8 465 381.7 302 240.9
188.5 144.2 105.9 74.2 44.4 19.3 0
890.5 927.3 964.9 999.2 1024.6 1043.3 1054.5 1057.7 1058.7 1060.1
1065.5 1076.7 1092.2 1105.5 1115.3 1121.1 1124.8 1131.7 1143.9 1152.3
1146.8 1113.1 1043.6 940.2 801.6 645.4 508.7 394.1 298.5 230.2
178.8 137.6 103.2 73.7 44.6 19.5 0
890.5 935.1 981.1 1023.9 1057.3 1080.3 1094.6 1101.5 1106.9 1114.1
1127.2 1147.7 1174.3 1202 1233.6 1269 1313.9 1372.6 1449.9 1532.2
1608.7 1658.3 1647.3 1570.4 1427.2 1233.5 1035.9 842.4 663.3 507.1
368 249.4 160.7 98.8 52.8 21.9 0
890.5 943 997.3 1048.7 1090 1117.3 1134.8 1145.4 1155.1 1168.1
1189 1218.7 1256.4 1298.5 1351.9 1416.8 1502.9 1613.5 1755.9 1912.2
2070.5 2203.4 2251 2200.6 2052.7 1821.6 1563.2 1290.7 1028 783.9
557.3 361.1 218.2 124 61.1 24.3 0
890.5 950.3 1013.5 1075.4 1123.9 1154.5 1173.6 1184.7 1196 1209.9
1229.9 1257.8 1294.1 1335.8 1387.7 1462.4 1569.4 1709.4 1885.2 2094.3
2345 2608.3 2841.8 3007.2 3048.6 2874.5 2628.1 2335 2015.1 1668.3
1270.8 889.4 573.1 331.7 149.2 48.9 0
890.5 957.7 1029.8 1102.2 1157.7 1191.7 1212.4 1224 1236.8 1251.7
1270.8 1296.8 1331.8 1373.2 1423.4 1508 1635.8 1805.3 2014.6 2276.3
2619.4 3013.2 3432.5 3813.9 4044.4 3927.3 3693.1 3379.2 3002.1 2552.8
1984.3 1417.8 927.9 539.4 237.3 73.5 0
890.5 961.3 1042.4 1122.8 1182.1 1218.2 1235.2 1239.4 1242.2 1244.7
1248.6 1257.1 1272.6 1292.1 1324.2 1391.3 1508.8 1679.3 1901.4 2166.3
2483.4 2848.6 3269.9 3725.3 4181.9 4303.2 4045.9 3714.8 3367.1 2971.6
2417.8 1822.4 1268.4 772.1 360.8 115 0
890.5 964.9 1055.1 1143.4 1206.5 1244.6 1258 1254.8 1247.6 1237.6
1226.4 1217.4 1213.4 1211 1225 1274.5 1381.9 1553.4 1788.3 2056.2
2347.5 2684 3107.2 3636.7 4319.5 4679.2 4398.7 4050.3 3732.1 3390.5
2851.3 2227.1 1608.8 1004.9 484.4 156.5 0
890.5 970.1 1067.7 1162 1228.3 1264.3 1270.4 1255.1 1231.4 1204
1175.4 1149.7 1130.2 1116.9 1126.8 1185.3 1315.6 1515.2 1771.4 2052.7
2348.1 2667.3 3042.3 3506.5 4157.9 4660.9 4468.5 4083.1 3746.8 3401
2890.2 2282.8 1678 1082.2 550.2 193.2 0
890.5 975.3 1080.3 1180.6 1250.1 1283.9 1282.7 1255.3 1215.1 1170.4
1124.3 1082.1 1046.9 1022.7 1028.7 1096.1 1249.2 1477 1754.5 2049.3
2348.7 2650.7 2977.4 3376.4 3996.3 4642.7 4538.3 4115.8 3761.4 3411.5
2929.2 2338.5 1747.3 1159.6 615.9 229.9 0
890.5 978.3 1087.2 1191.7 1263.2 1293.5 1283.1 1241.4 1184.6 1125.4
1069.7 1021.7 983.9 963.5 987.6 1093.5 1296.1 1579.1 1918.1 2285.3
2652.8 3013.9 3381.7 3784.6 4382.6 4996.6 4988.1 4584.4 4180.5 3739.4
3184.3 2532.4 1893.7 1260.4 698.8 271.3 0
890.5 981.4 1094 1202.9 1276.4 1303 1283.4 1227.6 1154 1080.5
1015.2 961.2 920.9 904.2 946.5 1090.8 1342.9 1681.2 2081.7 2521.2
2956.9 3377.2 3786 4192.9 4769 5350.6 5437.9 5053 4599.5 4067.2
3439.3 2726.4 2040.1 1361.2 781.6 312.7 0
890.5 982.9 1098.1 1208.9 1282.2 1306.2 1280 1214.9 1131.8 1052.7
985.9 932.4 894.2 883.3 941.6 1113.2 1397.2 1780 2244.1 2759
3270.7 3765.5 4248.9 4717.2 5330.3 5884.6 5955.7 5573 5047.1 4402.4
3675.3 2893.7 2128 1397.9 802.4 314.5 0
890.5 984.5 1102.3 1215 1288.1 1309.4 1276.6 1202.2 1109.5 1024.9
956.7 903.7 867.5 862.3 936.7 1135.5 1451.5 1878.8 2406.5 2996.7
3584.5 4153.7 4711.7 5241.4 5891.6 6418.6 6473.5 6093.1 5494.6 4737.6
3911.3 3061.1 2215.8 1434.5 823.2 316.3 0
890.5 983.8 1105.4 1217.9 1290.3 1309.8 1272.5 1193.3 1095.9 1009.8
942.4 890.2 855 853.3 936 1147.1 1478.6 1936.8 2505.1 3136.2
3774.2 4381.1 4982.2 5576.8 6254 6753.6 6758.8 6316.6 5618.8 4750.2
3848 2952.4 2041.1 1297.1 713.2 265.5 0
890.5 984.5 1102.3 1215 1288.1 1309.4 1276.6 1202.2 1109.5 1024.9
956.7 903.7 867.5 862.3 936.7 1135.5 1451.5 1878.8 2406.5 2996.7
3584.5 4153.7 4711.7 5241.4 5891.6 6418.6 6473.5 6093.1 5494.6 4737.6
3911.3 3061.1 2215.8 1434.5 823.2 316.3 0
890.5 982.9 1098.1 1208.9 1282.2 1306.2 1280 1214.9 1131.8 1052.7
985.9 932.4 894.2 883.3 941.6 1113.2 1397.2 1780 2244.1 2759
3270.7 3765.5 4248.9 4717.2 5330.3 5884.6 5955.7 5573 5047.1 4402.4
3675.3 2893.7 2128 1397.9 802.4 314.5 0
890.5 981.4 1094 1202.9 1276.4 1303 1283.4 1227.6 1154 1080.5
1015.2 961.2 920.9 904.2 946.5 1090.8 1342.9 1681.2 2081.7 2521.2
2956.9 3377.2 3786 4192.9 4769 5350.6 5437.9 5053 4599.5 4067.2
3439.3 2726.4 2040.1 1361.2 781.6 312.7 0
890.5 978.3 1087.2 1191.7 1263.2 1293.5 1283.1 1241.4 1184.6 1125.4
1069.7 1021.7 983.9 963.5 987.6 1093.5 1296.1 1579.1 1918.1 2285.3
2652.8 3013.9 3381.7 3784.6 4382.6 4996.6 4988.1 4584.4 4180.5 3739.4
3184.3 2532.4 1893.7 1260.4 698.8 271.3 0
890.5 975.3 1080.3 1180.6 1250.1 1283.9 1282.7 1255.3 1215.1 1170.4
1124.3 1082.1 1046.9 1022.7 1028.7 1096.1 1249.2 1477 1754.5 2049.3
2348.7 2650.7 2977.4 3376.4 3996.3 4642.7 4538.3 4115.8 3761.4 3411.5
2929.2 2338.5 1747.3 1159.6 615.9 229.9 0
890.5 970.1 1067.7 1162 1228.3 1264.3 1270.4 1255.1 1231.4 1204
1175.4 1149.7 1130.2 1116.9 1126.8 1185.3 1315.6 1515.2 1771.4 2052.7
2348.1 2667.3 3042.3 3506.5 4157.9 4660.9 4468.5 4083.1 3746.8 3401
2890.2 2282.8 1678 1082.2 550.2 193.2 0
890.5 964.9 1055.1 1143.4 1206.5 1244.6 1258 1254.8 1247.6 1237.6
1226.4 1217.4 1213.4 1211 1225 1274.5 1381.9 1553.4 1788.3 2056.2
2347.5 2684 3107.2 3636.7 4319.5 4679.2 4398.7 4050.3 3732.1 3390.5
2851.3 2227.1 1608.8 1004.9 484.4 156.5 0
890.5 961.3 1042.4 1122.8 1182.1 1218.2 1235.2 1239.4 1242.2 1244.7
1248.6 1257.1 1272.6 1292.1 1324.2 1391.3 1508.8 1679.3 1901.4 2166.3
2483.4 2848.6 3269.9 3725.3 4181.9 4303.2 4045.9 3714.8 3367.1 2971.6
2417.8 1822.4 1268.4 772.1 360.8 115 0
890.5 957.7 1029.8 1102.2 1157.7 1191.7 1212.4 1224 1236.8 1251.7
1270.8 1296.8 1331.8 1373.2 1423.4 1508 1635.8 1805.3 2014.6 2276.3
2619.4 3013.2 3432.5 3813.9 4044.4 3927.3 3693.1 3379.2 3002.1 2552.8
1984.3 1417.8 927.9 539.4 237.3 73.5 0
